text.skipToContent text.skipToNavigation
EN
Choose your language

Smooth running despite the curved tracks? – That's possible with norelem

The special roller guide carriages from norelem have a unique feature which Dirk Langenohl, Key Account Manager at norelem, explains in detail in this video: Innovative, spring-loaded guide rollers ensure these roller carriages handle even the most challenging curves with ease. They also run absolutely smoothly, stably and precisely on curved guide rails – without any increase in friction or additional effort.

The major advantage for your design: By using curved rails, complex manufacturing tasks can be carried out in significantly smaller spaces. In practice, this saves valuable space in the plant and, on balance, significantly reduces production costs.
 

Your benefits at a glance:

✔ Can be used on curved guide rails

✔ High stability and reliable guidance

✔ Smooth and precise running

✔ High load capacity

✔ Ideal for individual motion sequences in mechanical engineering

In modern machine construction, limited space often necessitates complex, curved motion sequences. While conventional, rigid guide systems tend to cause increased wear, friction and power loss on curved tracks, norelem’s smart roller guide carriages offer an efficient solution.

An innovative, spring-loaded mounting system for the guide rollers ensures the carriage adapts dynamically to the curved rail radii. It eliminates mechanical stress and ensures smooth, trouble-free running without any extra effort. This enables complex tasks within a significantly smaller footprint to be carried out, saving valuable space on the production floor.

Optimally designed for custom machine construction, automation technology, conveyor and handling systems, and individual machine designs.


Discover the innovative norelem roller guide carriages now – for precise, stable and low-friction motion along curved guide rails.